FAULT6001.ACTION
Description
This Parameter determines the action the drive should take when Faults and Warning Messages occurs.
| Parameter Value | Drive Action |
|---|---|
| 0 | Disable Amplifier |
| 1 | Ignore (fault will not be reported) |
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
N/A |
|
Range |
0 to 1 |
|
Default Value |
0 |
|
Data Type |
Integer |
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
|
Copyright © 2018 Kollmorgen |
|







